You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KG0007

Capacitive sensor

KG0007

KG-2008-BBOA/NI

Capacitive sensor

KG0007

KG-2008-BBOA/NI

Article no longer available - archive entry
  • ccc
  • ce
  • cul
Product characteristics
Output function normally closed
Sensing range [mm] 2.5...8
Housing threaded type
Dimensions [mm] M18 x 1 / L = 74
Application
Special feature Optical setting aid
Electrical data
Operating voltage [V] 30...250 AC / 20...250 DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally closed
Max. voltage drop switching output DC [V] 8
Max. voltage drop switching output AC [V] 10
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 2.2 (110 V AC) / 2.0 (24 V DC)
Permanent current rating of switching output AC [mA] 90; (180 (...40 °C))
Permanent current rating of switching output DC [mA] 90; (180 (...40 °C))
Short-time current rating of switching output [mA] 1000; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 20
Switching frequency DC [Hz] 20
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 2.5...8
Sensing range adjustable yes
Factory setting sensing range [mm] 8
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Increased immunity yes
Tests / approvals
EMC
IEC 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 74
Thread designation M18 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
setting aid 1 x LED, red
Optical setting aid yes
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.34 mm²