You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IV5048

Inductive sensor

IV5048

IVE4040-CNKG

Inductive sensor

IV5048

IVE4040-CNKG

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design NPN
Output function complementary
Sensing range [mm] 40
Housing rectangular
Dimensions [mm] 55 x 55 x 128
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 20; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function complementary
Max. voltage drop switching output DC [V] 3
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 40
Real sensing range Sr [mm] 40 ± 10 %
Operating distance [mm] 0...32.4
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 55 x 55 x 128
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
5 positions of the active zone possible
Cable gland (E11270) to be ordered separately
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²