You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IS9200

Inductive sensor

IS9200

IS-2002DARKG/US

Inductive sensor

IS9200

IS-2002DARKG/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 28 x 16 x 40
Electrical data
Operating voltage [V] 10...55 DC
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 3.7
Minimum load current [mA] 4
Max. leakage current [mA] 0.7
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 28 x 16 x 40
Materials PBT
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 2 x LED, green
Remarks
Remarks
max. tightening torque 0.5 Nm with washer
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12