You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IQ5004

Cylinder sensor for tie-rod cylinder

IQ5004

IQ5004/ 6m

Cylinder sensor for tie-rod cylinder

IQ5004

IQ5004/ 6m

Article no longer available - archive entry
Product characteristics
Electrical design PNP
Output function normally open
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 2
Reverse polarity protection yes
Max. power-on delay time [ms] 5
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.3
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 2...35
Travel speed [m/s] < 10
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] 0.1
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Mechanical data
Cylinder type pneumatic cylinders
Materials plastics
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC