You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IN5411

Inductive sensor

IN5411

INV2004DARKG/US

Inductive sensor

IN5411

INV2004DARKG/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function 2 x normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 33 x 60 x 64
Electrical data
Operating voltage [V] 10...30 DC; (; to PELV)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function 2 x normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 33 x 60 x 64
Materials housing: PA; screws: stainless steel; washer: stainless steel
Displays / operating elements
Display
switching status 2 x LED, yellow
Accessories
Items supplied
washers: 2
cylinder screws: 2 x M5 x 18
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A