You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IM0030

Inductive sensor

IM0030

IMC2015UARLA/SC/LS-100AK/CSA

Inductive sensor

IM0030

IMC2015UARLA/SC/LS-100AK/CSA

Article no longer available - archive entry
Alternative articles: IM0032 Product comparison: IM0030 / IM0032 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 15
Housing rectangular
Dimensions [mm] 40 x 40 x 66
Application
Special feature Magnetic-field immune
Magnetic-field immune yes
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...140 AC / 10...140 DC
Protection class I
Reverse polarity protection yes
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 5.5
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5.5
Max. leakage current [mA] 1.7 (140 V AC/DC)
Permanent current rating of switching output AC [mA] 450
Permanent current rating of switching output DC [mA] 450
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection latching (restart interlock after short circuit)
Overload protection yes
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 40 x 66
Materials sensing face: PC; sensing face: PTFE coated; clamp: diecast zinc
Displays / operating elements
Display
switching status 1 x LED, red
operation 1 x LED, green
short circuit 1 x LED, green/red alternately flashing
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"; coding: C; Locking: brass, nickel-plated