You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IK7003

Inductive sensor

IK7003

SIK-3020-ANKG

Inductive sensor

IK7003

SIK-3020-ANKG

Article no longer available - archive entry
Alternative articles: IB5072 Product comparison: IK7003 / IB5072 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 20
Housing threaded type
Dimensions [mm] M38 x 1.5
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 60
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M38 x 1.5
Thread designation M38 x 1.5
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²