You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. II5810

Inductive sensor

II5810

IIA2010-ASI /US-100

Inductive sensor

II5810

IIA2010-ASI /US-100

Article no longer available - archive entry
Alternative articles: IIC220 Product comparison: II5810 / IIC220 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
Product characteristics
Electrical design AS-i
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 78
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Outputs
Electrical design AS-i
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
AS-i classification
AS-i I/O configuration [hex] 1
AS-i ID code [hex] 1
AS-i certificate 02901
Assignment of the data bits
Designation switching signal safe zone readiness for operation not used
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 78
Thread designation M30 x 1.5
Materials brass white bronze coated; sensing face: PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
unsafe zone 1 x LED, red sensor coil wire break, sensor coil short circuit Sr: 0...10 % (< 10 Hz) Sn: 80...115 % (< 10 Hz)
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Assured range: approx. 10...80 % of Sn
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A