You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. II5092

Inductive sensor

II5092

IIA2010SFROG/10m

Inductive sensor

II5092

IIA2010SFROG/10m

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP; (self-monitoring system)
Output function normally open / normally closed; (selectable)
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to F400 control monitor or as 2-wire DC DNP
Operating voltage [V] 10...36 DC
Reverse polarity protection no
Outputs
Electrical design PNP; (self-monitoring system)
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 1.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 30
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
IEC 801-2 level 4
IEC 801-3 level 3
IEC 801-4 level 4
IEC 801-5 level 2
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC; 3 x 0.5 mm²