You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. II0364

Inductive sensor

II0364

IIK2015RABOA/LS-104AK

Inductive sensor

II0364

IIK2015RABOA/LS-104AK

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design series connection possible: 4 pcs.
Output function normally open
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 72
Application
Special feature Gold-plated contacts; Increased sensing range
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design series connection possible: 4 pcs.
Output function normally open
Max. voltage drop switching output DC [V] 7.5
Max. voltage drop switching output AC [V] 7.5
Minimum load current [mA] 5
Max. leakage current [mA] 4
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 40
Switching frequency DC [Hz] 25
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 15
Operating distance [mm] 0...12.1
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 3...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 72
Thread designation M30 x 1.5
Materials brass white bronze coated; sensing face: PBT; lock nuts: brass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Note
miniature fuse to IEC60127-2 sheet 1
≤ 2 A
fast acting
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"; coding: C; Contacts: gold-plated