Inductive sensor
II0105
II-2015-BBOA/20m
Inductive sensor
II0105
II-2015-BBOA/20m
- With combined AC/DC output stage
- Large operating voltage range
- Two-wire technology
- Wide operating temperature range
- High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally closed |
---|---|
Max. voltage drop switching output DC [V] | 6 |
Max. voltage drop switching output AC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC) |
Permanent current rating of switching output AC [mA] | 250; (350 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 50 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 607 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 20 m, PVC; 2 x 0.5 mm² |
---|