You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IFT225

Inductive full-metal sensor

IFT225

IFK3008-BPKG/M/AM/V4A/US104DPS

Inductive full-metal sensor

IFT225

IFK3008-BPKG/M/AM/V4A/US104DPS

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M12 x 1 / L = 70
Application
Special feature Gold-plated contacts; Full-metal housing; Correction factor K = 1
Application Use in wet areas and in the food and beverage industry
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.1
Permanent current rating of switching output DC [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Operating distance [mm] 0...6.48
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 70
Thread designation M12 x 1
Materials housing: stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404)
Full-metal housing yes
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; Contacts: gold-plated