You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IF9227

Inductive sensor

IF9227

IFB2002-BRKG/0,80M/US

Inductive sensor

IF9227

IFB2002-BRKG/0,80M/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally closed
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1
Electrical data
Operating voltage [V] 10...36 DC
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally closed
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.8 m, PVC
Connection Connector: 1 x M12; coding: A