You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IF4008

Inductive sensor

IF4008

IFA2004-ABOA/6M

Inductive sensor

IF4008

IFA2004-ABOA/6M

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1
Electrical data
Operating voltage [V] 20...140 AC/DC
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 7.5
Max. voltage drop switching output AC [V] 8
Minimum load current [mA] 5
Max. leakage current [mA] 0.8
Permanent current rating of switching output AC [mA] 200; (300 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 1500; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 250
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials PBT; stainless steel (316L/1.4404)
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 2 x 0.34 mm²