You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IE5347

Inductive sensor

IE5347

IEB31,5-BPKG/AS-514-TPS

Inductive sensor

IE5347

IEB31,5-BPKG/AS-514-TPS

Article no longer available - archive entry
Alternative articles: IE5412 Product comparison: IE5347 / IE5412 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 1.5
Housing threaded type
Dimensions [mm] M8 x 1 / L = 32.5
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 10; (24 V)
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection no
Detection zone
Sensing range [mm] 1.5
Real sensing range Sr [mm] 1.5 ± 10 %
Operating distance [mm] 0...1.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1 / L = 32.5
Thread designation M8 x 1
Materials housing: stainless steel; sensing face: PBT
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A