You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IE5253

Inductive sensor

IE5253

IEB3002-BPOG/6M

Inductive sensor

IE5253

IEB3002-BPOG/6M

Article no longer available - archive entry
Alternative articles: IE5287 Product comparison: IE5253 / IE5287 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M8 x 1 / L = 35
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 1; (24 V)
Protection class III
Reverse polarity protection no
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1.6
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 2000
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1 / L = 35
Thread designation M8 x 1
Materials brass nickel-plated; POM; end cap: PC
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.14 mm²