You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IE5243

Inductive sensor

IE5243

IEA3002,5BPOG

Inductive sensor

IE5243

IEA3002,5BPOG

Article no longer available - archive entry
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2.5
Housing threaded type
Dimensions [mm] M8 x 1 / L = 50
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Reverse polarity protection no
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 300
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 2.5
Real sensing range Sr [mm] 2.5 ± 10 %
Operating distance [mm] 0...2.03
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...20
Operating conditions
Ambient temperature [°C] -15...70
Protection IP 65
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1 / L = 50
Thread designation M8 x 1
Materials brass nickel-plated; sensing face: PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²