You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. ID9917

Inductive sensor

ID9917

IDC2040-ARKG/UP/0,80M/PUR/US

Inductive sensor

ID9917

IDC2040-ARKG/UP/0,80M/PUR/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 40
Housing rectangular
Dimensions [mm] 92 x 80 x 40
Electrical data
Operating voltage [V] 10...55 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 400
Switching frequency DC [Hz] 90
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 40
Real sensing range Sr [mm] 40 ± 10 %
Operating distance [mm] 0...32.4
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 92 x 80 x 40
Materials PPE; brass nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
sealing plug: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.8 m, PUR
Electrical connection - plug
Connection Connector: 1 x M12; coding: A