You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IA5131

Inductive sensor

IA5131

IA-4010-CPKG/US-104-DPA

Inductive sensor

IA5131

IA-4010-CPKG/US-104-DPA

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 10
Housing cylindrical
Dimensions [mm] Ø 20 / L = 93
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 20 / L = 93
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A