You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. I25001

Inductive area sensor

I25001

I2-3120-BPOG

Inductive area sensor

I25001

I2-3120-BPOG

Article no longer available - archive entry
Alternative articles: I27001 Product comparison: I25001 / I27001 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 30...120
Housing cylindrical
Dimensions [mm] Ø 164
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 3
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 30...120
Sensing range adjustable yes
Factory setting sensing range [mm] 120
Real sensing range Sr [mm] 120 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 164
Materials housing: PBT; bottom cover: aluminium
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screws: 1 x M16 x 90
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²