You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E89103

Digital display

E89103

DISPLAY/DX340/24VAC

Digital display

E89103

DISPLAY/DX340/24VAC

Article no longer available - archive entry
Alternative articles: E89106 Product comparison: E89103 / E89106 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Application universal evaluation and display for all physical units which can be derived from pulse sequences
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 24 AC
Current consumption [mA] 200
Operating conditions
Ambient temperature [°C] 0...45
Protection IP 44; (on the front)
Mechanical data
Type of mounting panel cutout: 91 x 43 mm
Displays / operating elements
Display
7-segment LED display, red 6-digit 15 mm