- Products
- E70117
Connection cable
E70117
VDOGH040MSS0002A03STGH030MSS
Connection cable
E70117
VDOGH040MSS0002A03STGH030MSS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Electrical connection
Connection | Cable: 2 m, PUR / PVC, orange, Ø 5 mm; 3 x 0.34 mm² |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |