- Products
- E70081
Jumper cable with valve plug
E70081
VVSAC041--S00,3A03STGH030MSS
Jumper cable with valve plug
E70081
VVSAC041--S00,3A03STGH030MSS
Article no longer available - archive entry
Alternative articles: E11436 Product comparison: E70081 / E11436 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Electrical connection
Connection | Cable: 0.3 m, PUR / PVC; 3 x 0.5 mm² |
---|
Electrical connection - socket
Connector: 1 x valve type C industrial standard, angled; Moulded body: TPU; Locking: brass, nickel-plated |