You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E70065

Y connection cable

E70065

YDOAH032MSS0002H03STGH040MSS

Y connection cable

E70065

YDOAH032MSS0002H03STGH040MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 0.163
Moulded-body material TPU
Material nut brass, nickel-plated
Sealing material FKM
Number of ports splitter box 2
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, black, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - plug C
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection - socket A
Connector: 1 x M12, angled; coding: A; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Tightening torque: 0.6...1.5 Nm
Electrical connection - socket B
Connector: 1 x M12, angled; coding: A; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Tightening torque: 0.6...1.5 Nm