You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E40155

Mounting adapter for flow sensors

E40155

ADAPTER G1-NPT1/2/MS

Mounting adapter for flow sensors

E40155

ADAPTER G1-NPT1/2/MS

  • For the installation of flow sensors in pipes
  • Easy, quick and secure mounting
  • Suitable for ultrasonic sensors and magnetic-inductive sensors
  • Requested sealings supplied with the unit
  • Robust design for use in harsh industrial environments
Article no longer available - archive entry
Application
Design for flow monitors Typ SM8, SU8
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 262.6
Materials brass
Sensor connection G 1
Process connection threaded connection 1/2" NPT
Accessories
Items supplied
sealings: 2, Centellen
Remarks
Pack quantity 2 pcs.