You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E40140

T-piece

E40140

ROHRST SA 1/2-14 NPT

T-piece

E40140

ROHRST SA 1/2-14 NPT

Article no longer available - archive entry
Application
Design for sensors and adapters with process connection M26x1,5
Flow range [l/min] 0...10
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Materials stainless steel (316L/1.4404)
Process connection threaded connection
Remarks
Pack quantity 1 pcs.