You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E40118

Mounting adapter for process sensors

E40118

ADAPT /SI/0/ /G1

Mounting adapter for process sensors

E40118

ADAPT /SI/0/ /G1

Article no longer available - archive entry
Alternative articles: E40119 Product comparison: E40118 / E40119 When selecting an alternative article and accessories please note that technical data may differ!
Application
Pressure rating [bar] 300
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass (2.0401)
Sensor connection M18 x 1,5 internal thread
Process connection threaded connection G 1
Insertion depth [mm] 21; (measuring probe SID, SFD, TN)
Remarks
Pack quantity 1 pcs.