You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E40103

Screw-in adapter for process sensors

E40103

Adapter Ermeto auf G1/2

Screw-in adapter for process sensors

E40103

Adapter Ermeto auf G1/2

  • For the installation of flow sensors in containers or pipes
  • Easy, quick and secure mounting
  • Suitable for liquids and gases
  • Robust stainless steel design for use in harsh industrial environments
Article no longer available - archive entry
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 49.5
Materials stainless steel (303/1.4305)
Sensor connection M26 x 1,5
Process connection threaded connection G 1/2
Remarks
Pack quantity 1 pcs.