You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E35330

Thermowell for temperature sensors

E35330

SCHUTZROHR BD10 1/2NPTX300 V4A

Thermowell for temperature sensors

E35330

SCHUTZROHR BD10 1/2NPTX300 V4A

Article no longer available - archive entry
Application
Pressure rating [bar] 16
Measuring/setting range
Probe length L [mm] 282
Mechanical data
Materials stainless steel (316Ti/1.4571)
Sensor connection Ø 10 mm
Process connection 1/2" NPT
Accessories
Items supplied
Heat-conductive paste
Remarks
Pack quantity 1 pcs.