You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E30087

Screw-in adapter for process sensors

E30087

ADAPT SAE 7/16-20 A-G1/4A

Screw-in adapter for process sensors

E30087

ADAPT SAE 7/16-20 A-G1/4A

  • For the installation of pressure sensors in containers and pipes
  • Easy, quick and secure mounting
  • Use in industrial and mobile hydraulics
  • High pressure rating
  • Stable fixing by screwing in
Article no longer available - archive entry
Application
Pressure rating [bar] 800
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 45
Materials stainless steel (316 / 1.4401); FKM
Sensor connection G 1/4
Process connection threaded connection SAE 7/16" - 20
Remarks
Pack quantity 1 pcs.