You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E21045

Fibre optic diffuse reflection sensor

E21045

FT-11-M-V-R4/1,2M

Fibre optic diffuse reflection sensor

E21045

FT-11-M-V-R4/1,2M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OBF
OBF
Range fibre optics [mm] 35
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head angled
Total length [mm] 1200
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Accessories
Items supplied
E20103
Remarks
Pack quantity 1 pcs.