You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E21039

Fibre optic diffuse reflection sensor

E21039

FT-11-M-V-M6/3M

Fibre optic diffuse reflection sensor

E21039

FT-11-M-V-M6/3M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OB5030
OB50
Range fibre optics [mm] 26
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 45
Total length [mm] 3000
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.