You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20835

Fibre optic diffuse reflection sensor

E20835

FT-00-P-A-M4

Fibre optic diffuse reflection sensor

E20835

FT-00-P-A-M4

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 20
OUF
Range fibre optics [mm] 20
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head thread M4
Total length [mm] 600
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.