You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Angle brackets
  5. E20831

Angle bracket

E20831

Mounting bracket OM

Angle bracket

E20831

Mounting bracket OM

  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For free-standing mounting
Article no longer available - archive entry
Mechanical data
Weight [g] 105
Type of mounting horizontal
Dimensions [mm] 57 x 69.6 x 57
Materials stainless steel (316Ti/1.4571)
Remarks
Pack quantity 1 pcs.