You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20701

Fibre optic through-beam sensor

E20701

FE-11-E-A-M4R/1m

Fibre optic through-beam sensor

E20701

FE-11-E-A-M4R/1m

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OBF
OBF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -25...70
Mechanical data
Version of sensing head straight
Sensing head thread M4
Sensing head length [mm] 15
Total length [mm] 1000
Min. bending radius [mm] 30
Fibre material acrylic
Fibre head material aluminium
Fibre sheath material PE
Remarks
Pack quantity 1 pcs.