You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20631

Fibre optic diffuse reflection sensor

E20631

FT-11-E-A-M6/F2X1/0,6M

Fibre optic diffuse reflection sensor

E20631

FT-11-E-A-M6/F2X1/0,6M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OBF
OBF
Range fibre optics [mm] 70
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 35
Total length [mm] 600
Min. bending radius [mm] 30
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.