You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20607

Fibre optic through-beam sensor

E20607

FE-11-E-A-M3/F1X0,5/0,6M

Fibre optic through-beam sensor

E20607

FE-11-E-A-M3/F1X0,5/0,6M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OBF
OBF
Range of fibre optics [mm] 200
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Version of sensing head straight
Sensing head thread M3
Sensing head length [mm] 20
Total length [mm] 600
Min. bending radius [mm] 30
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.