You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20566

Fibre optic diffuse reflection sensor

E20566

FT-00-P-A-R4/0,14M

Fibre optic diffuse reflection sensor

E20566

FT-00-P-A-R4/0,14M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head angled
Sensing head diameter [mm] 4
Sensing head length [mm] 10
Total length [mm] 100; (+10 mm)
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.