You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20548

Fibre optic through-beam sensor

E20548

FE-00-M-V-E1/2m

Fibre optic through-beam sensor

E20548

FE-00-M-V-E1/2m

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 40
OUF
Range of fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 1
Sensing head length [mm] 5
Total length [mm] 2000
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.