You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20545

Fibre optic diffuse reflection sensor

E20545

FIBEROPTIK INFRA-SENSOR/3M

Fibre optic diffuse reflection sensor

E20545

FIBEROPTIK INFRA-SENSOR/3M

Article no longer available - archive entry
Alternative articles: E20421 Product comparison: E20545 / E20421 When selecting an alternative article and accessories please note that technical data may differ!
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Total length [mm] 3000
Min. bending radius [mm] 30
Fibre arrangement
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.