You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20435

Fibre optic diffuse reflection sensor

E20435

FT-00-A-V-E1/0,35m

Fibre optic diffuse reflection sensor

E20435

FT-00-A-V-E1/0,35m

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 8
OUF
Range fibre optics [mm] 8
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 1
Sensing head length [mm] 5
Total length [mm] 350; (+5 mm)
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.