- Products
- E20407
Fibre optic diffuse reflection sensor
E20407
FT-00-P-A-R4/0,12M
Fibre optic diffuse reflection sensor
E20407
FT-00-P-A-R4/0,12M
Article no longer available - archive entry
Alternative articles: E20569 Product comparison: E20407 / E20569 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 40 |
---|
Range fibre optics [mm] | 40 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Sensing head diameter [mm] | 4 |
Sensing head length [mm] | 10 |
Total length [mm] | 120 |
Min. bending radius [mm] | 20 |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|