You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20385

Fibre optic diffuse reflection sensor

E20385

FT-18-A-A-M6

Fibre optic diffuse reflection sensor

E20385

FT-18-A-A-M6

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OGF
OGF
Range fibre optics [mm] 15
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 0.055
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 25
Total length [mm] 600
Min. bending radius [mm] 20; (for fixed installation)
Fibre arrangement
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Accessories
Items supplied
hexagon nuts: 2 x M6, stainless steel
tooth lock washers: 2
Remarks
Pack quantity 1 pcs.