- Products
- E20373
Fibre optic diffuse reflection sensor
E20373
FT-00-P-V-E1/0,4M
Fibre optic diffuse reflection sensor
E20373
FT-00-P-V-E1/0,4M
Article no longer available - archive entry
Alternative articles: E20077 Product comparison: E20373 / E20077 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 8 |
---|
Range fibre optics [mm] | 8 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 1 |
Sensing head length [mm] | 5 |
Total length [mm] | 400 |
Min. bending radius [mm] | 10 |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | PVC |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|