- Products
- E20371
Fibre optic through-beam sensor
E20371
FE-00-A-V-E1/2m
Fibre optic through-beam sensor
E20371
FE-00-A-V-E1/2m
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OKF; OUF |
---|
Range of fibre optics [mm] | 40 |
---|
Range of fibre optics [mm] | 40 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 1 |
Sensing head length [mm] | 5 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 20 |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|