You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20365

Fibre optic through-beam sensor

E20365

FE-00-A-A-R3/2m

Fibre optic through-beam sensor

E20365

FE-00-A-A-R3/2m

Article no longer available - archive entry
Alternative articles: E20366 Product comparison: E20365 / E20366 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 96
OUF
Range of fibre optics [mm] 96
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head angled
Sensing head diameter [mm] 3
Sensing head length [mm] 10
Total length [mm] 2000
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.