You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20345

Fibre optic through-beam sensor

E20345

FE-30-A-A-E3/1m

Fibre optic through-beam sensor

E20345

FE-30-A-A-E3/1m

Article no longer available - archive entry
Alternative articles: E20347 Product comparison: E20345 / E20347 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OIF
OIF
Range of fibre optics [mm] 100
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 3
Total length [mm] 1000
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.