- Products
- E20268
Fibre optic through-beam sensor
E20268
FE-00-A-A-E3/2M
Fibre optic through-beam sensor
E20268
FE-00-A-A-E3/2M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OKF; OUF |
---|
Range of fibre optics [mm] | 96 |
---|
Range of fibre optics [mm] | 96 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 3 |
Sensing head length [mm] | 10 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 20 |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|