You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20180

Fibre optic diffuse reflection sensor

E20180

FT-00-A-A-M4

Fibre optic diffuse reflection sensor

E20180

FT-00-A-A-M4

Article no longer available - archive entry
Alternative articles: E20055 Product comparison: E20180 / E20055 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 35
OUF
Range fibre optics [mm] 35
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Total length [mm] 600
Min. bending radius [mm] 20
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.