You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20171

Fibre optic diffuse reflection sensor

E20171

FT-00-V-V-M6

Fibre optic diffuse reflection sensor

E20171

FT-00-V-V-M6

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 35
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Materials Adapter: ABS
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material stainless steel (303/1.4305)
Remarks
Pack quantity 1 pcs.